Download document () of 20
  • Residential Flex Center

    Crafting unique, customized and customer-centric power distribution and control system solutions for non-standard residential and commercial applications.
    Start your project

Solutions that start with you

Eaton’s Residential Flex Center produces the most versatile, customizableand customer-centric solutions in the industry.

Every project starts with a one-on-one consultation with one of our Flex Center Solution Engineers, who will work closely with you to ensure that you’ll be aligned at every stage of our custom solution process — from quoting consultations to design and implementation.

Non-standard? Not a problem

We understand that unique challenges require unique solutions. That’s why the Residential Flex Center strives to be the leading provider of custom and non-standard electrical solutions for the residential and commercial markets we are passionate about serving.

Renovations

The Residential Flex Center develops solutions that meet the variety of challenges that contractors, distributors and homeowners in the renovation market are presented with. Not only are our solutions intentionally designed to make upgrading your electrical system possible, but also to simplify and streamline those projects to maximize your time, labor and resources. 

OEM & specialty applications

Using our dedicated engineering resources, the Flex Center’s customer-centric design process starts with a one-on-one consultation with our expert engineers who will work closely with you to craft modernized, cost-effective and customized solutions that are capable of meeting even the most-rigorous and unique requirements and specifications.

Temporary power

Whether you need power for an event, a construction site, or an emergency situation, temporary power solutions are reliable, safe, and cost-effective. 

Problems solved smarter

Our expert Flex Center Solution Engineers create custom, application-specific load center enclosures, interiors, power outlet panelsand metering equipment assets that offer the highest level of quality in performance, sustainabilityand intuitive, integrated design.

Every custom-crafted solution is developed to meet the unique electrical challenges that residential and commercial markets are facing now and to safeguard those solutions for the future.

Transform your space with Eaton’s residential flex center solutions 

Watch our video and discover how we’re pioneering custom and non-standard electrical solutions for residential markets.

Custom Flex Center Solutions

Residential Flex Center solutions are durable, reliable, and adaptable. Every custom-crafted solution is developed to meet the unique electrical challenges that residential and commercial customers are facing now and to protect those solutions for the future.

Retrofit Interiors

Outdated electrical panels are being recognized by local inspectors and other authorities as possible hazards. Eaton's BR and CH retrofit interiors are designed and tested specifically for renovating outdated electrical panels in apartments, condominiums, homes, industrial buildings, and offices, and are available in single or three-phase for both MLO and MCB applications.

Custom Loadcenters

While Eaton's standard offerings meet most customers’ needs, we realize that sometimes something outside the norm is needed. We are here to help with customized interiors and enclosures to meet your unique needs. Interiors are available in single-phase or three-phase with a variety of circuit configurations and amp ratings. We can provide most load centers in stainless steel or fiberglass enclosures. NEMA 1 enclosures are available with or without knockouts. Custom Interiors to be installed in OEM enclosures are also available.
eaton-loadcenter-fc.png
Learn how a Residential Flex Center custom loadcenter helped a homeowner modernize their electrical system while meeting specific and custom requirements.

Event Panels

For your next event, festival, fair, or food truck needing temporary power, our customizable event panels are perfect. They offer ground fault and equipment protection, with options for pedestal or wall-mounted setups. Custom mounting brackets can be made if needed, and the panels come with various receptacle styles to meet all your electrical needs.
eaton-event-panels400x600.png

Backup Power

With the aging electrical infrastructure and frequent severe storms, power outages are becoming more and more frequent nationwide. Eaton’s mechanical interlock kits provide an easy and cost-effective solution when using back-up emergency power. Kits are available for plug-on neutral, legacy load centers and meter breakers. 

TrueFlat Loadcenter

Whether it is a large apartment complex or a luxurious high-rise, the True Flat loadcenter can provide an upgrade to your overall design for those hightraffic and living areas where a clean look is ultimately desired. The True Flat loadcenter comes equipped with a flush-mount cover, exposing no hardware and producing a seamless and uniform appearance.
eaton-trueflat-front.jpg

NEMA 4X

Eaton's Nema 4X is a product designed to last. This product is used in areas that require an anti-corrosive enclosure. Our stainless steel loadcenter design comes in 5 sizes and 158 catalog numbers.
eaton-nema-4x.jpg

Riser Panel

The riser panel features an offset interior with an expanded gutter to allow riser cables to easily pass through. Available with MCB or main lugs.
Diseño sin título - 1

Don’t compromise, customize.

From durability and performance to modernization and cost-effectiveness, the unparalleled engineering expertise and customization capabilities housed within our Residential Flex Center ensure that our solutions never compromise — and neither should you.

Eaton’s Residential Flex Center helps homeowner replace aging loadcenter with limited rework

Replacing the outdated electrical infrastructure in an older home or an apartment can sometimes mean opening walls, re-routing wires and remediation. Learn how a homeowner replaced an outdated panel with a new custom loadcenter built to their home’s specifics that minimized time, rework and costs.

Inflation Reduction Act

Do you have an older home with an outdated loadcenter? Eaton Residential Flex Center retrofit kits will save time and labor costs. Plus, increase your savings through the Inflation Reduction Act that provides a tax deduction up to 30% of the project cost.