Download document () of 20
Low-voltage power distribution and control systems

GearGard environmental monitoring for low-voltage switchgear

GearGard™ for low-voltage switchgear is a proactive monitoring solution to enhance the reliability and performance of Magnum™ PXR and Magnum DS low-voltage switchgear by continuously monitoring key environmental factors—temperature, humidity,  dewpoint, smoke and dust. With capabilities for both local and remote monitoring, GearGard provides flexibility and peace of mind by ensuring that your equipment is running smoothly under optimal operating conditions.

Environmental monitoring
Temperature, humidity, dewpoint, smoke and dust
Reliable sensor capabilities
Accelerated life tested up to 10 years
Preprogrammed alarms
IEEE C37.20.1 compliant

Webinar: Digital solutions for smarter electrical systems

Did you miss this webinar? Don't worry! You can still catch up on all the valuable information and topics discussed.

  • Understand the differences in auxiliary transformers and sensors.
  • Review case studies and examples of power measurement sensors.
  • Understand how NFPA 70B, now the standard for electrical maintenance plans, impacts clients and learn ways to help them simplify and reduce those impacts.
  • Gain knowledge on how environmental factors affect switchgear health.

Customized to your needs

GearGard can be configured to suit your needs – locally within your facility or remotely with a cloud-based system to support teams overseeing multiple sites.

Core features

  • GearGard is a continuous monitoring solution for temperature, humidity, dewpoint, smoke and dust to keep your equipment running smoothly – locally or remote. 
  • Alarms are pre-programmed to the limits defined in IEEE C37.20.1
  • Warnings are programmable to let you define when you’d want to have someone inspect the gear
  • Actively controls heaters – minimizing risk of condensation occurring on bus bar and preventing corrosion​
  • Provides history of operating environment – eases evaluation of the condition level for NFPA 70B compliant electrical maintenance plans
  • Provides notification of potential environmental detractors – reducing likelihood of incurring environmental damage
  • Sensors can detect issues anywhere in the line-up and guide you to the structure that may have an issue
  • Can be retrofitted to protect existing Magnum PXR and Magnum DS switchgear lineups - reach out to your local EESS sales representative to learn more

   GearGard: Frequently asked questions

What is GearGard?

GearGard is a proactive monitoring solution for low-voltage switchgear, designed to enhance the reliability and performance of Magnum™ PXR and Magnum DS low-voltage switchgear by continuously monitoring key environmental factors such as internal temperatures, humidity, dewpoint, smoke, and dust.

GearGard's advanced environmental sensors and customizable notifications can help detect, prevent, and guard against uncertainty, ensuring that equipment operates under optimal conditions.

What environmental factors does GearGard monitor?

GearGard for low-voltage switchgear monitors temperature, humidity, dewpoint, smoke, and dust to ensure that equipment operates under optimal conditions.

  • GearGard alerts users to high temperature on customer connection points
  • GearGard alerts users to high and low ambient temperatures internal to the switchgear
  • GearGard alerts users to high dust levels
  • GearGard alerts users to smoke

How does GearGard notify users of potential issues?

GearGard provides pre-programmed alarms based on IEEE C37.20.1 standards and customizable warnings to alert users when inspection is needed. Notifications can be sent via phone, email, or pager. Alarms are pre-programmed to alert users to conditions that are outside the conditions that switchgear was designed. Warnings are user programmable to allow for sensitivity adjustments for varying environments.

Can GearGard be used for remote monitoring?

Yes, GearGard supports both local and remote monitoring, providing flexibility and peace of mind by ensuring equipment is running smoothly.

Is GearGard compatible with existing switchgear?

GearGard can be retrofitted to protect existing Magnum PXR and Magnum DS switchgear lineups. Contact your local EESS representative to discuss your options.

What additional benefits does GearGard offer?

GearGard actively controls heaters to prevent condensation, provides a history of the operating environment for NFPA 70B compliance, and helps reduce the likelihood of environmental damage. Data is retained in the PXG1000 for up to 3 years to allow for easy NFPA 70B operating environment condition levels for Electrical Maintenance Programs.

How easy is it to install GearGard on existing switchgear?

It comes installed from the factory or done in the aftermarket by our EESS teams.

Can GearGard be integrated with other monitoring systems or software beyond Eaton's PowerXpert Foreseer?

It has not been integrated yet, but if there’s a need, the teams can work together to provide a solution.

What kind of training and support does Eaton provide for users of GearGard? Are there resources available for troubleshooting and maintenance?

There is a quick start guide currently in development to help with initial setup and troubleshooting concerns.

Specifications

GearGard Compatibility

Monitored parameters Low-voltage switchgear
Customer connection temperature X
Ambient temperature X
Humidity X
Dew point X
Dust X
Smoke X
Partial discharge -
Technical features  
Tested locations X
Pre-defined alarms X
Retrofit kit availability  Contact EESS
Download Links
X
Download Close

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team: 

1-844-435-8982