Download document () of 20
We make what matters work*

Automatic transfer switch controllers and remote annunciators

Eaton’s family of automatic transfer switch controllers and remote annunciators bring advanced intelligence, supervision and remote management capability to a comprehensive automatic transfer switch product line offering. 

Transfer Switch Types
Contactor, power frame, molded case
System Voltage
Low-voltage: Up to 600 Vac
System Current
Up to 5000 A

Core features

  • Advanced supervision, monitoring and control
  • Comprehensive diagnostics
  • Simple user interface
  • Field adaptable to changing facility needs
  • Remote management
  • Industry standard communications
eaton-ats-screen-grab (2).png
eaton-ats-screen-grab (1).png

ATS Health & Maintenance Watch

Eaton’s ATC-900 controller is equipped with innovative features that manage maintenance tasks and report transfer switch condition making it easy for facility personnel to comply with maintenance program requirements and proactively plan corrective action in critical power applications. The intelligent ATC-900 firmware:

  • Monitors and reports equipment condition
  • Schedules routine inspection, maintenance, and test activities
  • Generates maintenance due notifications and equipment condition alerts
  • Provides maintenance task guidance per NFPA® 110 – the standard for emergency and standby power systems
  • Maintains a record of completed activities

Automatic transfer switches

Reliable, rugged, versatile and compact assemblies for transferring essential loads and electrical distribution systems from one power source to another.


Watch the following videos to learn more:

  • What is WCR in automatic transfer switches?
  • Choosing a transfer switch
  • Recent change to National Electric code
  • UL1008 Short-circuit WCRs

    The switch to Eaton should be automatic

    Learn about Eaton’s wide range of ATS solutions that provide backup power to the world
    Specifications
    spacer

    Ratings

    SYSTEM VOLTAGE Low voltage: Up to 600 Vac
    SYSTEM CURRENT Up to 5000 A
    SYSTEM FREQUENCY 50 or 60 Hz

    Standards

    THIRD PARTY APPROVAL / RECOGNITION UL
    Download Links
    X
    Download Close

    Informational videos