MotorPulse module predicts developing electrical and mechanical issues in low-voltage motors and connected pump assets before they lead to unplanned downtime. Combining Motor Current Signature Analysis (MCSA) and machine learning in a single hardware device, MotorPulse listens to the electrical heartbeat of the motor to provide predictive, accurate, and reliable motor and pump health insights. These actionable insights help maintenance teams improve motor system reliability, extend asset life, and make more informed maintenance decisions.
Motor bearing and stator winding fault predictions
Identifies developing motor bearing and stator winding failures, comprising ~80% of motor failures, before they lead to unexpected motor failures and costly downtime.
Pump cavitation detection
Continuously monitors for pump cavitation and provides early warning of pump performance issues that can lead to equipment damage, downtime, and reduced energy efficiency.
Motor and pump operation insights
Provides deeper visibility into motor and pump performance with more than 30 key operating parameters, including motor/pump efficiency, voltage/current imbalance, harmonics, pump flow, and pump head – no additional sensors required.
Hands-off ML training
Automatically learns motor operating conditions without any manual intervention, enabling faster time to value and scalable predictive maintenance across a wide range of motor and pump applications.
Modbus TCP and Modbus RTU connectivity
Enables flexible integration of motor and pump health insights into existing control and monitoring systems over Modbus TCP and Modbus RTU.
Virtual Wiring Diagnostics
Automatically detects wiring errors to assist in identifying and correcting wiring issues, simplifying commissioning, troubleshooting, and system validation.
By detecting pump cavitation, MotorPulse provides early warning of abnormal operating conditions that can ultimately lead to eroded impellers, damaged pump components, reduced efficiency, and ultimately lead to pump failure if left unchecked.
By continuously estimating pump flow, head, and efficiency – all from the motor current signature – MotorPulse enables maintenance and engineering teams to identify operating inefficiencies, uncover the root causes of degradation, and keep pumps running closer to their optimal operating point.
Traditional vibration monitoring systems can generate false alarms when normal changes in load or operating conditions affect vibration levels. MotorPulse reduces alarm fatigue by recognizing changes in motor load and operating conditions, automatically accounting for those variations during its analysis, and then distinguishing normal operating changes from actual developing equipment problems.
In addition, rather than overwhelming maintenance teams with excessive threshold-based alerts, MotorPulse focuses attention on progressive faults for specific failure modes. This helps maintenance teams avoid chasing false alarms and prioritize the issues most likely to affect equipment reliability, uptime, and efficiency.
Your search "" did not match any documents or products.