Power Protect service
When purchasing a new or replacement rackmount UPS, selecting the right UPS for your environment is only the first step. After that comes removable of the old UPS, installation, start up, and ongoing maintenance and support. For IT pros tasked with managing dozens or hundreds of UPSs across multiple facilities, that one step can turn into a time consuming and backbreaking project.
It doesn't have to be, though.
Eaton's Power Protect service allows you to select the UPS you need and then let Eaton take care of the rest, all under a single line item on your PO.
Every model of Power Protect includes:
In addition, five years of Brightlayer Remote monitoring service (PredictPulse) and an environmental monitoring probe. can be added.
The need for reliable backup power for network and IT equipment, especially in K-12 school districts, is undisputed. Proper management and maintenance of that equipment is what ensures it is ready to work -- and keep networks and classrooms running -- through power fluctuations and outages. When IT pros are stretched thin finding time to choose a service plan or remembering to check the batteries in their UPSs can fall to the bottom of their list, putting the reliability of the whole in question.
Power Protect can alleviate some of the burden on IT pros by ensuring that the service plan provides the right type and level of service for the UPS and ensuring the service happens quickly when it is needed. Taking the task of removal and disposal of the old unit and installation of the new UPS off the IT pros desk means networks get backed up by the most reliable UPSs quickly, not when the IT pro finds time between putting out fires.
Let Eaton's Power Protect service provide the white glove treatment needed to save IT pros time and ensure reliability.
The E-Rate funding program provides much needed funding to libraries and K-12 schools to purchase hardware that increases their access to reliable, high-speed broadband internet and wifi. Rackmount UPSs with network cards, such as the ones available through the Power Protect service, are part of Category Two E-Rate funding. When purchasing Power Protect hardware and services for use with E-Rate funding, up to 50% of the purchase price is E-rate elligible.