Download document () of 20

Network editor

The Network Editor is the graphical user interface underlying Eaton's CYME analysis modules. Enjoy optimum flexibility in creating one-line diagrams, as well as a wide variety of options to customize displays and reports.
Flexible format
Customizable display and reporting options
Integrate seamlessly
Import using PSA for AutoCAD drawings
Robust database
Full range of equipment including cables

Customizable displays and reports

In addition to the state-of-the-art graphic user interface, CYME software’s field proven analysis functions are organized in a user friendly interface, supported with contextual on line help.

Supported with hands-on tutorials

Eaton's CYME program includes hands-on tutorials with examples which familiarize the user with software functionality and customization. These tutorials include both the required documentation and the corresponding self contained study file.

Parameter estimation functions for a wide range of equipment

The database manager includes electrical equipment parameter estimation functions for all types of equipment such as induction and synchronous motors, as well as generators.