Select your location

Competitor cross reference search
Replace an existing product with an Eaton equivalent.
3025 Results
Sort By

Champ FMV HID Floodlights | Class I | Eaton

The Crouse-Hinds series Champ FMV HID floodlight family offers exceptional indoor and outdoor illumination in Class I, Division 2 and Zone 2 hazardous areas. Available in metal halide or high pressure

Champ LED with Emergency Back-up | Crouse-Hinds series | Eaton

Lighting and back-up power are critical to any facility safety plan.  That's why we've expanded our Crouse-Hinds series LED portfolio to include Champ VMVL LED hazardous area luminaires and Champ Pro

Champ FMVA LED Floodlights | Class I and Class II | Eaton

Crouse-Hinds series Champ FMVA LED floodlights are designed to provide full-spectrum, crisp, white light in Class I and Class II hazardous areas. Eleven versions of the Champ FMVA are available, rangi

Champ VMV LED Hazardous Area Light Fixtures

The Crouse-Hinds series Champ VMV LED is our flagship LED fixture for Class I and Class II hazardous area mid bay and high bay downlighting. It is available in 9 models ranging from 3,000 lumens to 25

Champ Pro PFMA LED Floodlights | Industrial | Eaton

Eaton's Crouse-Hinds series Champ Pro PFMA LED floodlights are designed to provide full-spectrum, crisp, white light in heavy industrial and harsh areas. Eleven versions of the Champ PFMA are availabl

Champ Pro PVML LED Lights | Industrial | Eaton

Crouse-Hinds series Champ Pro PVML LED fixtures are designed to provide full-spectrum, crisp, white light for industrial mid bay and high bay downlighting applications. The PVML LED is available in 9

Mounting Module Adapters for Champ VMVL and Champ Pro PVML LED Fixtures

Crouse-Hinds series CHMM mounting adapters allow our Champ VMV/VMVL LED and Champ Pro PVM/PVML light fixtures to be easily attached to other manufacturers' mounting modules in the field, simplifying installation and significantly reducing costs in retrofit projects. CHMM adapters are available for retrofitting to the mounts of Appleton® MercMaster II and III fixtures, Thomas & Betts® HazLux fixtures and GE® H2 Filtr-Gard fixtures.

Champ MLLA Hazardous Area Linear LED Light Fixtures

The Crouse-Hinds series Champ MLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in harsh and hazardous applications.  Available in 2 foot and 4 foot versions wi

Champ F2MV HID Floodlights | Class I | Eaton

The Crouse-Hinds series Champ F2MV HID floodlight is a compact, easy-to-install floodlight for use in Class I, Division 2 and Zone 2 hazardous areas.   Manufactured with a Corro-free epoxy coated copp

Champ Pro PLLA Industrial Linear LED Light Fixtures

The Crouse-Hinds series Champ Pro PLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in heavy and harsh industrial applications.  Available in 2 foot and 4 foot

Champ VMV HID Lights | Class I Div. 2 | Eaton

The Champ VMV HID light fixture from Eaton's Crouse-Hinds Division provides a compact, lightweight design that's ideal for a wide range of mounting heights within hazardous area applications.  Availab

Champ VMV LED Connected | Class I and Class II | Eaton

The industry's first integrated connected lighting solution for hazardous areas. Eaton's Crouse-Hinds Division now has an innovative and reliable solution that optimizes your industrial lighting appli

Champ DMVF Fluorescent Lights | Class II Div. 1 | Eaton

Crouse-Hinds series Champ DMVF fluorescent light fixtures are designed for hazardous areas where combustible dusts and flammable vapors are present simultaneously.  Manufactured in 52W, 64W and 84W co

Champ DMV HID Lights | Class II Div. 1 | Eaton

Crouse-Hinds series Champ DMV HID light fixtures are designed for hazardous areas where combustible dusts and flammable vapors are present simultaneously.  Available in a wide range of light sources a

Champ Pro PVMA low bay industrial LED light fixtures

Champ Pro PVMA Low Bay LED fixtures from Eaton's Crouse-Hinds Division are engineered to provide maintenance-free illumination in the most demanding environments. The Champ Pro PVMA features a compact

Champ CPMVF Fluorescent Wallpack | Class I and Class II | Eaton

The Crouse-Hinds series Champ CPMVF Fluorescent Wall Pack Fixture is ideal for low-profile mounting in hazardous and industrial environments. Additionally, it is suitable for any area with adverse con

Champ Pro PVM High Bay LED | Industrial | Eaton

Eaton's Crouse-Hinds series Champ Pro PVM High Bay Industrial LED Light Fixtures are a durable, high lumen solution for complex industrial applications.  Constructed of heavy duty, die cast aluminum,

Champ N2MV Non-metallic HID hazardous area light fixtures

Champ N2MV Nonmetallic HID light fixtures from Eaton's Crouse-Hinds Division provide general area lighting in hazardous areas that are also subject to salt water or corrosive environments.  Ideal for marine applications such as dockside and harbor installations, the N2MV HID is available in 50-175W and is approved for use in Class I, Division 2 and Class II, Division 1 locations.

Champ nVMV HID Ex-protected light fixtures

For use in IEC and ATEX applications, the Crouse-Hinds series Champ nVMV is a cost-effective, energy-efficient HID light fixture suitable for global specifications. Available in 70W to 400W metal halide or high pressure sodium, the nVMV is optimal for Zone 2 gas applications (restricted breathing Ex nR protection is standard), as well as Zone 21 dust applications.

Champ Pro WPMV LED Wallpack | Industrial | Eaton

The Crouse-Hinds series Champ Pro WPMV is uniquely engineered to provide a low profile wall pack solution for industrial lighting applications. It’s the ideal choice for vertical surface lighting where conditions require high quality, reliable illumination. Champ Pro WPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in industrial areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions.

Champ N2MVF Nonmetallic Fluorescent | Class I and Class II | Eaton

Champ N2MVF Nonmetallic Fluorescent light fixtures from Eaton's Crouse-Hinds Division provide general area lighting in hazardous areas that are also subject to salt water or corrosive environments.  Ideal for marine applications such as dockside and harbor installations, the N2MVF Fluorescent is available in 52W or 64W and is approved for use in Class I, Division 2 and Class II, Division 1 locations.

Accessories for Champ HID fixtures | Eaton

Globes, guards, reflectors, and refractors for use with Crouse-Hinds series Champ HID light fixtures including VMV, DMV, and N2MV Series.

Champ VMVF Fluorescent Hazardous Area Light Fixtures

Champ VMVF fluorescent light fixtures from Eaton's Crouse-Hinds Division provide a compact, lightweight design that's ideal for a wide range of mounting heights within hazardous area applications.  Av

Champ CPMV LED Hazardous Area Wallpack Light Fixtures

The Crouse-Hinds series Champ CPMV is uniquely engineered to provide a low profile wall pack solution for hazardous lighting applications. It’s the ideal choice for vertical surface lighting where har

Champ CPMV HID Hazardous Area Wallpack Light Fixtures

The Crouse-Hinds series Champ CPMV Wall Pack Fixture is ideal for low-profile mounting in hazardous and industrial environments. Additionally, it is suitable for any area with adverse conditions such

Champ DMVFB Fluorescent Hazardous Area Exit Light

Champ DMVFB Fluorescent Hazardous Area Exit Lights from Eaton's Crouse-Hinds Division provide distinct, highly visible exit markings in areas deemed hazardous due to the presence of flammable vapors or gases, or combustible dusts.  

Photocells for Champ HID and fluorescent hazardous area light fixtures

Designed for use with Crouse-Hinds series Champ HID and fluorescent light fixtures, V2PC photocells are factory-sealed, field installed devices that offer reliable, dusk-to-dawn lighting control in Cl