Download document () of 20
We make what matters work*

10.5BAP

Eaton B-Line series free standing enclosure accessories,used to cover cut-outs in flange or center post,Steel, Wall mounting, Free and free- standing enclosure, Kit contains two plates, gasket, and hardware, Blank adapter plates , 12 gauge

General specifications

Product Name
Eaton B-Line series other enclosure accessories
Catalog Number
10.5BAP
UPC
782051752106
Product Length/Depth
0.5 in
Product Height
10.5 in
Product Width
2 in
Product Weight
1.5 lb
Compliances
Not Applicable
Certifications
CSA C22.2.
UL Listed
NEMA
UL 508A
Product Type
Other enclosure accessories

Application

Application
Used to cover cut-outs in flange or center post

Material/finish

Material
Steel

Model

Style
Black adapter plates
Mounting method
Wall
Special features
Kit contains two plates, gasket, and hardware
Product Category
Disconnect accessories
Type
Blank adapter plates

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.