Knowledge Search
Download document () of 20
Discontinued

112-00955-00

Eaton 3S replacement battery, Used with 3S750, User-replaceable battery, Single-phase, Sealed/lead-acid battery type

List price $81

General specifications

Product Name
Eaton 3S battery pack
Catalog Number
112-00955-00
UPC
743172089540
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Compliances
FCC Compliant
Certifications
IEC Rated
cULus Listed

Electrical output

Battery type
Sealed, lead-acid

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.