Knowledge Search
Download document () of 20

1301-7LA

Eaton toggle switch, #14-10 AWG, 15A, Flush, 120V, Side and push, Screw, Light almond, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, Single-Pole, Polycarbonate

General specifications

Product Name
Eaton toggle switch
Catalog Number
1301-7LA
UPC
032664750892
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
0.88 in
Product Weight
0.16 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
NOM
Product Type
Toggle switch

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Application
Residential
Wiring method
Side and push
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
MLV
FLR
ELV
CFL
HAL
INC
LED
Fan
Motor Control
Material
Polycarbonate
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Color
Light almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.