Knowledge Search
Download document () of 20
To be discontinued

1303-7W-SP-L

Eaton Toggle Switch, White, Screw, Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Flush, Three-way, 120 Vac, #14 - 10 AWG, Back and side, push wire

General specifications

Product Name
Eaton toggle switch
Catalog Number
1303-7W-SP-L
UPC
032664309106
Product Length/Depth
1.58 in
Product Height
4.14 in
Product Width
1.4 in
Product Weight
0.128 lb
Certifications
NOM
cULus Listed
Product Type
Toggle switch

Product specifications

Special features
Toggle switch
Type
Toggle switch
Voltage rating
120 V
Number of poles
Single-pole
Wiring method
Back and side, push wire
Switch type
Three-way
Mounting method
Flush
Connector type
Screw
Load type
Fan
CFL
Motor Control
HAL
ELV
MLV
FLR
INC
LED
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Color
White

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.