Knowledge Search
Download document () of 20
We make what matters work*

13SS

Eaton Crouse-Hinds series locknut, Stainless steel, 1"

General specifications

Product Name
Eaton Crouse-Hinds series locknut
Catalog Number
13SS
UPC
662277029148
Product Length/Depth
1.86 in
Product Height
1.86 in
Product Width
0.26 in
Product Weight
0.05 lb
Product Type
Locknut

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
1 in
Material
Stainless steel

Export product specification