Knowledge Search
Download document () of 20

16005-3

Eaton Bussmann series power splicer block, 600 Vac, 600 Vdc, 310 A, Three-pole, SCCR: 10 kA, Black, Molded Thermoplastic

General specifications

Product Name
Eaton Bussmann series power splicer block
Catalog Number
16005-3
UPC
051712207706
Product Length/Depth
2.68 in
Product Height
2.6 in
Product Width
5.39 in
Product Weight
0.93 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
310A
Short-circuit rating
SCCR: 10 kAIC
Voltage rating
600 Vac, 600 Vdc

Physical details

Color
Black
Material
Molded thermoplastic
Number of poles
Three-pole
Type
Power splicer block

General information

Application
Power distribution
Connection
Splicer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877