Eaton Bussmann series power distribution block, 600 Vac, 600 Vdc, 570 A, Three-pole, SCCR: 10 kA, Black, Molded Thermoplastic Base, Tin-plated aluminum connector
Product Name |
Eaton Bussmann series power distribution block
|
Catalog Number |
16377-3
|
UPC |
051712556439
|
Product Length/Depth |
6.5 in
|
Product Height |
3.75 in
|
Product Width |
4.25 in
|
Product Weight |
2.1 lb
|
Warranty |
Not Applicable
|
Compliances |
Contact factory
RoHS Compliant |
Certifications |
Contact Manufacturer
|
Amperage Rating |
570A
|
Short-circuit rating |
SCCR: 10 kAIC
|
Voltage rating |
600 Vac, 600 Vdc
|
Color |
Black
|
Material |
Molded thermoplastic base, tin plated aluminum connector
|
Number of poles |
Three-pole
|
Type |
Power distribution block
|
Support from Eaton
Contact information
+1-636-394-2877