Knowledge Search
Download document () of 20

1703-SP

Eaton straight blade plug , #18-10 AWG, 20A, Commercial, 250V, Back wire, Black, Brass, Thermoplastic, 6-20P, Two-pole, three-wire, grounding, Screw, Thermoplastic rubber, Retail Box

General specifications

Product Name
Eaton straight blade plug
Catalog Number
1703-SP
UPC
032664311000
Product Length/Depth
1.5 in
Product Height
2.88 in
Product Width
1.5 in
Product Weight
0.19 lb
Certifications
UL
NOM
Federal Specification Classification 6221 02
Product Type
Straight blade plug

Product specifications

Device type
Plug
Type
Rubber plug
Amperage Rating
20A
Voltage rating
250V
Contact material
Brass
Application
Commercial
Device grade
Commercial
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Material
Thermoplastic rubber
Packaging type
Retail Box
Color
Black
Connection type
Screw
Allowable wire size
#18-10 AWG
NEMA configuration
6-20P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Thermoplastic
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.