Download document () of 20

170M2709

Fuse-link, high speed, 32 A, AC 690 V, size 00, 30 x 48 x 64 mm, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2709
UPC
051712254298
EAN
5704057019453
Product Length/Depth
62 mm
Product Height
64 mm
Product Width
30 mm
Product Weight
295 g
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Global Catalog
170M2709
Product Type
High speed square body fuse

Product specifications

Amperage Rating
32 A
Fuse indicator
Non Indicating
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
00
Class
Class gR
Clearing (I2T)
195 at 660 V
Watt losses
7 W
Fuse shape
Square Body size 00, flush-end contact
Pre arc (I2T)
28.5
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Mounting method
DIN 43 620
Flush
Packaging type
Standard
Voltage rating
700 V (UL), 690 V (IEC)
Type
Square body 00B/60 visual indicator
Application
DC common bus DC drives power converters/rectifiers
Fuse type
Flush end
00B/60 Visual indicator

Export product specification