Download document () of 20
Discontinued

176097
Model code: SPPVT2H-06

SPPVT2H-06. Surge arrester plug-in unit, pluggable, 600V DC, 1p

General specifications

Product Name
Eaton Moeller series xPole - SPPVT2.12 Surge protection device
Catalog Number
176097
Model Code
SPPVT2H-06
EAN
4015081712939
Product Length/Depth
52.2 mm
Product Height
43.3 mm
Product Width
17.5 mm
Product Weight
0.042 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
Global Catalog
176097
Product Type
Surge protection device

Product specifications

Connection
For ungrounded systems
Features
Category type 2
Frame
1 modular spacing
Degree of protection
IP20
Equipment heat dissipation, current-dependent
0 W
Mounting method
On basic element
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Voltage rating (Iu) - max
600 V
Signalling at the device
Optic
System configuration type
IT
Type
DC overvoltage protection Surge arrester
Special features
Pluggable
Application
Open areas Residential buildings Utility buildings
Ambient operating temperature - max
80 °C
Ambient operating temperature - min
-40 °C
Conductor cross section (flexible, fine-strand) - max
25 mm²
Conductor cross section (flexible, fine-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
35 mm²
Continuous voltage at AC - max
0 V
Continuous voltage at DC - max
400 V
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Nominal discharge surge current (8/20)
15 kA
Nominal voltage at AC
0 V
Nominal voltage at DC
600 V
PV-voltage - max
400 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent
0.02 W
Voltage protection level
0.0014 KV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.