Download document () of 20

1818 SCS

Eaton B-Line series other enclosure accessories, Type 1, ANSI 61 gray paint, Cover secured to body w/plated pan head combo screw, Galvanized steel, Type 1 screw cover, Surface mount, Junction boxes, Slotted cover screw, 16 gauge

General specifications

Product Name
Eaton B-Line series other enclosure accessories
Catalog Number
1818 SCS
UPC
782051402025
Product Length/Depth
18 in
Product Height
18 in
Product Width
18 in
Product Weight
5.072 lb
Compliances
Not Applicable
Certifications
CSA C22.2.
NEMA
UL Listed
Product Type
Other enclosure accessories

Application

Application
Used as wiring boxes, junction and pull boxes

Material/finish

Material
Galvanized steel
Finish color
ANSI 61 gray painted

Model

Style
For junction boxes
Mounting method
Surface
Special features
Cover secured to body w/plated pan head combo screw
Product Category
Covers
Type
Type 1 screw cover .375-16 flange nut

Standards

Degree of protection
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.