Download document () of 20

184273
Model code: +IZMX-ST230AD-1

Eaton Moeller series IZMX/INX - ACB. Shunt release 220-240 VAC/DC, +

General specifications

Product Name
Eaton Moeller series IZMX/INX - ACB
Catalog Number
184273
Model Code
+IZMX-ST230AD-1
EAN
4015081797028
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.113 kg
Compliances
RoHS conform
Global Catalog
184273
Product Type
ACB

Product specifications

Used with
INX16..., INX40...
IZMX16..., IZMX40...
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated control supply voltage (Us) at DC - max
250 V
Rated control supply voltage (Us) at DC - min
220 V
Accessory/spare part type
Remote switching
Current rating - max
0.034 A (maximum holding current)
Pick-up power consumption at 35 ms - max
500 VA/W
Starting current rating
3.01 A (35 ms)
Adjustment range undelayed short-circuit release (end value) - max
0 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Initial value of the undelayed short-circuit release - min
0 A
Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
AC/DC
Circuit breaker total switching time
35 ms (Us = 100%) (IZMX40…, INX40…)
30 ms (Us = 100%) (IZMX16…, INX16…)
Control voltage operating range
0.7 - 1.1 x Us
208 - 250 V DC
208 - 240 V AC (50/60 Hz)
Type
Accessory
Special features
  • Can be combined with an undervoltage release or a second shunt release.
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
Power consumption
9 VA/W AC/DC
Rated operational current
0.034 A (maximum holding current)
Suitable for
Power circuit breaker
Off-load switch

Export product specification