Download document () of 20

184219
Model code: IZMX-MIL-CAB1830-1

Eaton Moeller series IZMX/INX - ACB. Bowden cables, 1830mm for mech. interlock

General specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184219
Model Code
IZMX-MIL-CAB1830-1
EAN
4015081783854
Product Length/Depth
381 mm
Product Height
139.7 mm
Product Width
254 mm
Product Weight
2.155 kg
Compliances
RoHS conform
Global Catalog
184219

Product specifications

Used with
IZMX-MIL...C-F...
IZMX-MIL...C-W...
Accessory/spare part type
Interlocks
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Type
Accessory
Special features
  • Bowden cables
  • The description of the mechanical interlock requires a specific number of Bowden cable kits.
  • One set contains two cables.
  • 1830 mm long

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.