Download document () of 20

1MFS600RUGC

Eaton main fusible switch, Utility pull box, Pull box, 600A, Copper, NEMA 3R, Underground, Class T, 100 kAIC, Three-wire, Single-phase, 120/240V

General specifications

Product Name
Eaton main fusible switch
Catalog Number
1MFS600RUGC
UPC
782114989791
Product Length/Depth
22.54 in
Product Height
61.08 in
Product Width
16.64 in
Product Weight
163 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Fuses not included. Main lugs and neutral included with device. 100 kAIC rating on switches with Class T fuses installed. If converting to Class H, the kAIC rating is 10 and if converted to Class R, the kAIC rating is 200.
Product Type
Main fusible switch

Product specifications

Type
Utility pull box
Accessories
Pull box
Amperage Rating
600A
Bus material
Copper
Feed type
Bottom
Fuse clip type
Class T
Phase
Single-phase
Voltage rating
120/240 V
Utility approvals
NC : Dominion
VA : Dominion
Enclosure
NEMA 3R
Interrupt rating
100 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com