Download document () of 20
To be discontinued

1MHCB600R

Eaton main circuit breaker, 600A, Aluminum, NEMA 3R, Overhead/underground, 100 kAIC, HLD, Three-wire, Single-phase, 120/240V, HLD

A newer version of this product is available:

General specifications

Product Name
Eaton main circuit breaker
Catalog Number
1MHCB600R
UPC
782116008070
Product Length/Depth
13.8 in
Product Height
47.6 in
Product Width
20.2 in
Product Weight
125 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Main circuit breaker

Product specifications

Amperage Rating
600 A
Bus material
Aluminum
Feed type
Top/bottom
Phase
Single-phase
Voltage rating
120/240 V
Utility approvals
NC : Dominion
VA : Dominion
Enclosure
NEMA 3R
Interrupt rating
100 kAIC
Main circuit breaker
HLD
Number of wires
3
Secondary circuit breaker
HLD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com