Download document () of 20

1MM412RRL

Eaton residential meter stack, Amperage rating: 125A, Bus rating: 800A, Outdoor, Interrupt rating depends on selected main circuit breaker, Single-phase in/single-phase out, 4 Sockets, Aluminum, Ringless, 120/240 Vac, 4-jaw

General specifications

Product Name
Eaton residential meter stack
Catalog Number
1MM412RRL
UPC
786849052072
Product Length/Depth
7.01 in
Product Height
48.5 in
Product Width
12.26 in
Product Weight
151 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Residential meter stack

Product specifications

Type
Multiple metering
Utility approvals
ME : Central Maine Power
NC : Dominion
VA : Dominion
ME : Emera Maine (Bangor Hydro Electric Co./ Maine Public Service Company)
AR : Entergy
LA : Entergy
MS : Entergy
TX : Entergy
GA : Georgia Power
TN : Middle Tennessee EMC
FL : Tallahassee City Electric
SC : South Carolina Electric and Gas (SCE&G)
IN : Indiana Michigan Power (IMP) (AEP East)
MI : Indiana Michigan Power (IMP) (AEP East)
OH : AEP Ohio (AEP East)
TN : Appalachian Power (AEP East)
VA : Appalachian Power (AEP East)
WV : Appalachian Power (AEP East)
TX : Texas-New Mexico Power (TNMP)
NM : Texas-New Mexico Power (TNMP)
Interrupt rating
Depends on selected main circuit breaker
Enclosure
Outdoor
Bus Rating
800 A
Phase
Single-phase in, single-phase out
Voltage rating
120/240 V
Amperage Rating
125A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com