Download document () of 20
We make what matters work*

1MM412RRLBC

Eaton residential meter stack, Multiple metering, 125A, Copper, Bus: 800A, Horn bypass, NEMA 3R, Depends on selected main circuit breaker, Four-jaw, 4, Single-phase in/single-phase out, BR2_, BRH2_, BRHH2_, Ringless, 120/240V

General specifications

Product Name
Eaton residential meter stack
Catalog Number
1MM412RRLBC
UPC
782114989937
Product Length/Depth
12.26 in
Product Height
48.5 in
Product Width
7.01 in
Product Weight
62 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Residential meter stack

Product specifications

Type
Multiple metering
Amperage Rating
125A
Bus material
Copper
Bus Rating
800 A
Bypass
Horn
Number of jaws
Four-jaw
Number of sockets
4
Phase
Single-phase in, single-phase out
Security
Ringless
Voltage rating
120/240 V
Enclosure
NEMA 3R
Interrupt rating
Depends on selected main circuit breaker
Secondary circuit breaker
BR2_, BRH2_, BRHH2_

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com