Download document () of 20

1MMCP2

Eaton Eaton meter stack ring cover, Ring cover, 200A sockets in 1MP, 1MM, and 3MM modular metering stacks

General specifications

Product Name
Eaton meter stack ring cover
Catalog Number
1MMCP2
UPC
786849054380
Product Length/Depth
15 in
Product Height
0.25 in
Product Width
15 in
Product Weight
2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Meter stack renewal part

Product specifications

Type
Meter socket ring cover
Used with
200A sockets in 1MP, 1MM, and 3MM modular metering stacks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com