Download document () of 20
We make what matters work*

1MMJCK

Eaton meter stack meter jumper and cover, Meter jumper and cover, 1MP, 1MM, and 3MM modular metering stacks

General specifications

Product Name
Eaton meter stack meter jumper and cover
Catalog Number
1MMJCK
UPC
786849054366
Product Length/Depth
7.1 in
Product Height
5.5 in
Product Width
7.1 in
Product Weight
0.7 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Used to jumper line and load jaws as well as cover meter socket preventing exposure to current carrying parts
Product Type
Meter stack renewal part

Product specifications

Special features
Suitable for 1MP, 1MM, and 3MM modular metering stacks
Type
Meter jumper and cover
Used with
1MP, 1MM, and 3MM modular metering stacks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com