Download document () of 20
We make what matters work*

1MMMSB

Eaton meter stack socket assembly, Meter socket assembly, Ringless meter stacks and meter packs with horn bypass

General specifications

Product Name
Eaton meter socket assembly
Catalog Number
1MMMSB
UPC
782114753552
Product Length/Depth
7 in
Product Height
4 in
Product Width
5 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Meter socket renewal part

Product specifications

Type
Meter socket assembly
Used with
Ringless meter stacks and meter packs with horn bypass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com