Download document () of 20
We make what matters work*

1MMPCP

Eaton meter stack cover plate, Cover plate, 1MP, 1MM, and 3MM modular metering stacks

General specifications

Product Name
Eaton meter stack cover plate
Catalog Number
1MMPCP
UPC
786849055059
Product Length/Depth
7 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Circular cover mounted on ring or ringless devices preventing access to meter socket while meter is not in place. Includes 4 plastic tabs which plug into each jaw.
Product Type
Meter stack renewal part

Product specifications

Special features
Suitable for 1MP, 1MM, and 3MM modular metering stacks
Type
Meter socket cover
Used with
1MP, 1MM, and 3MM modular metering stacks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com