Download document () of 20
We make what matters work*

1MMSR2

Eaton meter stack sealing ring, Sealing ring, Standard, 1MP, 1MM, and 3MM modular metering stacks

General specifications

Product Name
Eaton meter stack sealing ring
Catalog Number
1MMSR2
UPC
786849054557
Product Length/Depth
7 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Standard (included with packs and stacks.) Aluminum Snap Type.
Product Type
Meter stack renewal part

Product specifications

Special features
Suitable for 1MP, 1MM, and 3MM modular metering stacks
Type
Standard sealing ring
Used with
1MP, 1MM, and 3MM modular metering stacks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com