Download document () of 20

1MP4124RRL

Eaton meter pack, Socket amperage: 125A, Amperage rating: 125A, Aluminum, Bus rating: 400A, No bypass, Indoor/outdoor, Up to 100 KAIC, 4 Sockets, Five-jaw, Single-phase in/single-phase out, Ringless, 120/240 Vac

General specifications

Product Name
Eaton meter pack
Catalog Number
1MP4124RRL
UPC
786849052492
Product Length/Depth
7.01 in
Product Height
48.28 in
Product Width
24.25 in
Product Weight
91 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Meter pack

Product specifications

Utility approvals
ME : Central Maine Power
GA : Georgia Power
KS : Kansas City Power and Light (KCPL) / Westar Energy
MO : Kansas City Power and Light (KCPL) / Westar Energy
TN : Middle Tennessee EMC
FL : Tallahassee City Electric
IN : Indiana Michigan Power (IMP) (AEP East)
MI : Indiana Michigan Power (IMP) (AEP East)
OH : AEP Ohio (AEP East)
TN : Appalachian Power (AEP East)
VA : Appalachian Power (AEP East)
WV : Appalachian Power (AEP East)
Interrupt rating
Up to 100 KAIC
Secondary circuit breaker
BR2_, BRH2_, BRHH2_, BRX2_
Enclosure
Indoor/outdoor
Voltage rating
120/240 V
Amperage Rating
125A
Bus material
Aluminum
Bus Rating
400 A
Bypass
None
Number of jaws
Five-jaw
Number of sockets
4
Security
Ringless
Socket amperage
125A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com