Download document () of 20
We make what matters work*

1MP6126RRL

Eaton meter pack, Socket amperage: 125A, Amperage rating: 125A, Aluminum, Bus rating: 600A, No bypass, Indoor/outdoor, Up to 100 KAIC, Five-jaw, 6 Sockets, Single-phase in/single-phase out, Ringless, 120/240 Vac, NEMA 3R

General specifications

Product Name
Eaton meter pack
Catalog Number
1MP6126RRL
UPC
786849052515
Product Length/Depth
7.01 in
Product Height
41.59 in
Product Width
36.28 in
Product Weight
114.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Meter pack

Product specifications

Utility approvals
NC : Dominion
VA : Dominion
GA : Georgia Power
KS : Kansas City Power and Light (KCPL) / Westar Energy
MO : Kansas City Power and Light (KCPL) / Westar Energy
TN : Middle Tennessee EMC
FL : Tallahassee City Electric
IN : Indiana Michigan Power (IMP) (AEP East)
MI : Indiana Michigan Power (IMP) (AEP East)
OH : AEP Ohio (AEP East)
TN : Appalachian Power (AEP East)
VA : Appalachian Power (AEP East)
WV : Appalachian Power (AEP East)
Interrupt rating
Up to 100 KAIC
Secondary circuit breaker
BR2_, BRH2_, BRHH2_, BRX2_
Enclosure
Indoor/outdoor
Voltage rating
120/240 V
Amperage Rating
125A
Bus material
Aluminum
Bus Rating
600 A
Bypass
None
Number of jaws
Five-jaw
Number of sockets
6
Security
Ringless
Socket amperage
125A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com