Download document () of 20
We make what matters work*

1MP6206R

Eaton Meter Pack, Group metering, Socket: 200A, 200A, Bus: 600A, Indoor/outdoor, Single-phase in/single-phase out, 120/240V

General specifications

Product Name
Eaton meter pack
Catalog Number
1MP6206R
UPC
786849052461
Product Length/Depth
7.01 in
Product Height
52.41 in
Product Width
38.75 in
Product Weight
150 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Meter pack

Product specifications

Type
Group metering
Utility approvals
AZ : Arizona Public Service Company
DC : Atlantic City Electric / Delmarva (Connectiv)
DE : Atlantic City Electric / Delmarva (Connectiv)
MD : Atlantic City Electric / Delmarva (Connectiv)
NJ : Atlantic City Electric / Delmarva (Connectiv)
NC : Dominion
VA : Dominion
MI : DTE Energy (Detroit Edison)
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
CA : Pacific Gas and Electric (PG&E)
CA : Sacramento Municipal Utility District (SMUD)
TN : Nashville Electric Service
AZ : Salt River Project (SRP)
CA : PacifiCorp/Pacific Power/Rocky Mountain Power
ID : PacifiCorp/Pacific Power/Rocky Mountain Power
OR : PacifiCorp/Pacific Power/Rocky Mountain Power
UT : PacifiCorp/Pacific Power/Rocky Mountain Power
WA : PacifiCorp/Pacific Power/Rocky Mountain Power
WY : PacifiCorp/Pacific Power/Rocky Mountain Power
MD : Baltimore Gas and Electric
AZ : Tucson Electric Power/ UniSource
AZ : Sulphur Springs Valley Electric Coop
AR : Entergy
LA : Entergy
MS : Entergy
TX : Entergy
WA : Puget Sound Energy
WA : Tacoma Public Utilities
Enclosure
Indoor/outdoor
Voltage rating
120/240 V
Amperage Rating
200A
Bus Rating
600 A
Socket amperage
200A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com