Download document () of 20
We make what matters work*
Discontinued

1MP6206RP

Eaton Meter Pack, Ring type, Socket: 200A, 125A, Bus: 600A, Indoor/outdoor, Single-phase in/single-phase out

General specifications

Product Name
Eaton meter pack
Catalog Number
1MP6206RP
UPC
786685970035
Product Length/Depth
7.01 in
Product Height
52.41 in
Product Width
38.75 in
Product Weight
91 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Meter pack

Product specifications

Type
Ring type
Utility approvals
FL : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
IN : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
KY : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
NC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
OH : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
SC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
Secondary circuit breaker
CCV2_X, CCVH2_X, CVS2_XMM, CV2_XMM, CVH2_XMM
Enclosure
Indoor/outdoor
Amperage Rating
125A
Bus Rating
600 A
Socket amperage
200A

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com