Download document () of 20
We make what matters work*

1MP6206RRLC

Eaton Meter packs, 200A, Copper, 600 Bus Ampere, No bypass, Indoor/outdoor, 6, Single-phase, Ringless, 120/240 Vac, CCV2_X, CCVH2_X, CVS2_XMM, CV2_XMM, CVH2_XMM

General specifications

Product Name
Eaton meter pack
Catalog Number
1MP6206RRLC
UPC
782114990360
Product Length/Depth
50 in
Product Height
9 in
Product Width
40.5 in
Product Weight
154 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Fifth jaw factory installed at 9 o’clock position. For overhead use, order DS_MH type hub.
Product Type
Meter pack

Product specifications

Utility approvals
FL : Tallahassee City Electric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com