Download document () of 20

1MPLK4

Eaton meter pack field-installed lugs, Field-installed lugs, Used with: 400 or 600A main bus, Wire size: (3) #4 AWG-300 kcmil

General specifications

Product Name
Eaton meter pack field-installed lugs
Catalog Number
1MPLK4
UPC
786849054151
Product Length/Depth
7.5 in
Product Height
4 in
Product Width
5.5 in
Product Weight
1.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Order three kits. This kit comes with three pads for two lines and neutral. Each pad will accept one or two crimp lugs. Cannot be used on 1MP2122R, RL, RC and RLB EUSERC underground termination.
Product Type
Meter pack accessory

Product specifications

Special features
For use with: 400 or 600A main bus
Type
Field-installed lugs
Used with
400 or 600A main bus
Wire size
(3) #4 AWG-300 kcmil

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com