Download document () of 20

1PMB400R

Eaton main circuit breaker, 400 A, Nema 3R, Single phase, Three wire, 120/240 V.

General specifications

Product Name
Eaton main circuit breaker
Catalog Number
1PMB400R
UPC
786689412708
Product Length/Depth
48 in
Product Height
16 in
Product Width
24 in
Product Weight
91 lb
Certifications
UL Listed
Product Type
Main circuit breaker

Product specifications

Special features
Main circuit breaker
Amperage Rating
400 A
Phase
Single-phase
Voltage rating
120/240 V
Enclosure
NEMA 3R
Number of wires
3

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com