Download document () of 20
We make what matters work*

2016DF

Eaton B-Line series premier series accessories, NEMA 4, Premier series accessories with dead front panels

General specifications

Product Name
Eaton B-Line series premier series accessories
Catalog Number
2016DF
UPC
782051093032
Product Length/Depth
20 in
Product Height
20 in
Product Width
16 in
Product Weight
6.311 lb
Compliances
Not Applicable
Certifications
UL Listed
Product Type
Premier series accessories

Model

Style
Galvanized panel
Product Category
Premier series accessories
Type
Dead front panels

Standards

Degree of protection
NEMA 4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.