Knowledge Search
Download document () of 20

2029B-BOX

Eaton Blank wallplate, Box mount, Brown, Blank Cutout, Thermoset, Single- gang, Mid-size, ED Box

General specifications

Product Name
Eaton blank wallplate
Catalog Number
2029B-BOX
UPC
032664150104
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
CSA Certified
UL Listed

Product specifications

Type
Wallplate
Cutout
Blank
Wallplate size
Mid-size
Color
Brown
Mounting method
Box
Number of gangs
1
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.