Knowledge Search
Download document () of 20

2139A-BOX

Standard Size Toggle Switch Wallplate, Almond, Toggle, Thermoset, 2, Standard

General specifications

Product Name
Eaton toggle wallplate
Catalog Number
2139A-BOX
UPC
032664543845
Product Length/Depth
0.001 in
Product Height
4.5 in
Product Width
4.56 in
Product Weight
0.125 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed

Product specifications

Cutout
Toggle switch
Wallplate size
Standard
Color
Almond
Number of gangs
2
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.