Knowledge Search
Download document () of 20
We make what matters work*

2139V-BOX

Eaton Toggle wallplate, Ivory, Toggle Cutout, Thermoset, Two- gang, Standard, ED Box

General specifications

Product Name
Eaton toggle wallplate
Catalog Number
2139V-BOX
UPC
032664751882
Product Length/Depth
0.08 in
Product Height
4.5 in
Product Width
4.56 in
Product Weight
0.075 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
UL Listed
Product Type
Toggle wallplate

Product specifications

Type
Wallplate
Cutout
Toggle
Wallplate size
Standard
Color
Ivory
Number of gangs
2
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.