Knowledge Search
Download document () of 20

2157V-BOX

Eaton Combination wallplate, Ivory, Duplex receptacle, Decorator Cutout, Thermoset, Two- gang, Standard, ED Box

General specifications

Product Name
Eaton combination wallplate
Catalog Number
2157V-BOX
UPC
032664519833
Product Length/Depth
0.08 in
Product Height
4.5 in
Product Width
4.56 in
Product Weight
0.084 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Duplex receptacle & decorator
Type
Wallplate
Cutout
Duplex receptacle, Decorator
Wallplate size
Standard
Color
Ivory
Number of gangs
2
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.