Knowledge Search
Download document () of 20

2168B-BOX

Eaton Power outlet and locking wallplate, Brown, 2.15" Hole Cutout, Thermoset, Two- gang, Standard, ED Box

General specifications

Product Name
Eaton power outlet and locking wallplate
Catalog Number
2168B-BOX
UPC
032664321009
Product Length/Depth
0.08 in
Product Height
4.5 in
Product Width
4.56 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
NAFTA
Certifications
CSA Certified
cULus Listed
UL Listed
Product Type
Power outlet and locking wallplate

Product specifications

Special features
2.15" hole
Type
Wallplate
Cutout
2.15" Hole
Wallplate size
Standard
Color
Brown
Number of gangs
2
Material
Thermoset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.