Download document () of 20

2237947A13

Eaton Cooper Power series hotstick operable hardware kit, 150A TC, NBR 1.31"x1.75"x.09THK (0537980C03), CAUTION 150A TC SW 2.25" X 1.69" (1139090A01), 150A TC 7POS A-G (2237945B03), LVR/HTSK 150A TC 1.62" (2237968B29), Mtg nut (2225334A02)

General specifications

Product Name
Eaton Cooper Power series hotstick operable hardware kit
Catalog Number
2237947A13
UPC
194006033008
Product Length/Depth
10 in
Product Height
1.5 in
Product Width
6 in
Product Weight
0.5 lb
Certifications
Not Applicable
Product Type
Accessory

Accessories

Gasket option
NBR 1.31"x1.75"x.09THK (0537980C03)

Descriptions

Index plate
150A TC 7POS A-G (2237945B03)
Nut
Mtg nut (2225334A02)

Type

Decal
CAUTION 150A TC SW 2.25" X 1.69" (1139090A01)
Handle type
LVR/HTSK 150A TC 1.62" (2237968B29)
Hardware type
150A TC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE