Knowledge Search
Download document () of 20

2442INT3150B-1

Eaton BR OEM interior assembly, BR style 1-inch loadcenter renewal part, interior assembly, 42-pole, 24 spaces, 150A, individual pack

General specifications

Product Name
Eaton BR OEM interior assembly
Catalog Number
2442INT3150B-1
UPC
782114884577
Product Length/Depth
21.75 in
Product Height
3.25 in
Product Width
8.75 in
Product Weight
4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Federal Specifications Classification W-P-115B, Type 1 and Class 2 Requirements
Certifications
Contact Manufacturer
Catalog Notes
Individual pack
Product Type
OEM interior assembly

Product specifications

Type
Interior assembly
Amperage Rating
150A
Bus material
Aluminum
Number of circuits
42
Number of spaces
24
Phase
Three-phase
Voltage rating
120/240V, 208Y/120, 240V
Wire size
#2 AWG-300 kcmil Cu/Al
Number of wires
3, 4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.