Knowledge Search
Download document () of 20
We make what matters work*

25EZC-R

Eaton minalite, EZC, , Red, 25V

General specifications

Product Name
Eaton minalite
Catalog Number
25EZC-R
UPC
786670500254
Product Length/Depth
3.3 in
Product Height
2.6 in
Product Width
3.22 in
Product Weight
0.2 lb
Certifications
Contact Manufacturer
Product Type
Accessory

Product specifications

Voltage rating
25 V
Lens color
Red
Series
EZC
Type
Minalite

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.