Download document () of 20
We make what matters work*

2M2R

Eaton B-Line series meter breakers, Ring, 3R, ANSI 61 gray paint, 10 kAIC, Galvanized steel, 3, Single meter position, AW hub, 200 A, Suface, 8, 120/240 V, Single-phase, None, Aluminum, Overhead, (1) 200 A, 2P, 4.

General specifications

Product Name
Eaton B-Line series meter breakers
Catalog Number
2M2R
UPC
782051570007
Product Length/Depth
4.625 in
Product Height
32 in
Product Width
8 in
Product Weight
24 lb
Compliances
Not Applicable
Certifications
UL
Product Type
Meter breakers

Application

Application
Single meter position

Electrical specifications

Amperage Rating
200 A
Voltage rating
120/240V
Phase
Single-phase
Interrupt rating
10 kAIC
Main circuit breaker
(1) 200 A, 2P
Bus material
Aluminum

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.