Knowledge Search
Download document () of 20

3759A79G02

Eaton VCP-W Breaker rectifier

General specifications

Product Name
Eaton VCP-W rectifier
Catalog Number
3759A79G02
UPC
786685507842
Product Length/Depth
1.5 in
Product Height
5.5 in
Product Width
1.5 in
Product Weight
0.9 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Type
Rectifier

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 Opt 2, Opt 2 Opt 3

E-mail PowerBreakerSupport@eaton.com