Download document () of 20
We make what matters work*

37MMBK

Eaton meter stack barrier kit, Barrier kit, 35MM and 37MM Modular Metering Stacks

General specifications

Product Name
Eaton meter stack barrier kit
Catalog Number
37MMBK
UPC
786849054199
Product Length/Depth
0.375 in
Product Height
6 in
Product Width
10 in
Product Weight
0.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Barrier for individual sockets
Product Type
Meter stack renewal part

Product specifications

Special features
Suitable for 35MM and 37MM modular metering stacks
Type
Barrier kit
Used with
35MM and 37MM Modular Metering Stacks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com