Download document () of 20
We make what matters work*

3BPS2000RT

Eaton pressure switch, 2000A, Copper, NEMA 3R, Overhead, Fuse clip: Class L, Four-wire, Three-phase, Used with: 1MM, 3MM, 35MM, 37MM, 35SS and 37SS modular metering stacks, 120/208V, (8) #4 AWG-600 kcmil, Poles: 8

General specifications

Product Name
Eaton pressure switch
Catalog Number
3BPS2000RT
UPC
782114350911
Product Length/Depth
39.59 in
Product Height
66.23 in
Product Width
26.35 in
Product Weight
685 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Add suffix ST to catalog number for shunt trip. Fuses not included. 100 kAIC rating on switches with Class L fuses installed. Includes both left and right horizontal bus closure plates.
Product Type
Pressure switch

Product specifications

Amperage Rating
2000A
Bus material
Copper
Feed type
Overhead
Fuse clip type
Class L
Phase
Three-phase
Used with
1MM, 3MM, 35MM, 37MM, 35SS and 37SS modular metering stacks
Voltage rating
120/208 V
Wire size
(8) #4 AWG-600 kcmil
Utility approvals
NC : Dominion
VA : Dominion
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
Enclosure
NEMA 3R
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com