Download document () of 20

3BPS2000RTST

Eaton pressure switch, 2000A, Copper, NEMA 3R, Overhead, Fuse clip: Class L, Four-wire, Three-phase, Shunt trip included, Used with: 1MM, 3MM, 35MM, 37MM, 35SS and 37SS modular metering stacks, 120/208V, (8) #4 AWG-600 kcmil, Poles: 8

General specifications

Product Name
Eaton pressure switch
Catalog Number
3BPS2000RTST
UPC
782114187869
Product Length/Depth
39.59 in
Product Height
66.23 in
Product Width
26.35 in
Product Weight
688 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Fuses not included. 100 kAIC rating on switches with Class L fuses installed. Includes both left and right horizontal bus closure plates.
Product Type
Pressure switch

Product specifications

Amperage Rating
2000A
Bus material
Copper
Feed type
Overhead
Fuse clip type
Class L
Phase
Three-phase
Shunt trip
Included
Used with
1MM, 3MM, 35MM, 37MM, 35SS and 37SS modular metering stacks
Voltage rating
120/208 V
Wire size
(8) #4 AWG-600 kcmil
Enclosure
NEMA 3R
Number of wires
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com